IESNA:LM-63-2002
[TEST]P953940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29958
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4672.9 4387.2 4139.4 3846.2 3552.9 3371.3 3307 3316.4 3371.3 3441.3
3768.6 4784.5 6434.2 8087.7 9760.1 11040.9 12172.3 13061.4 13971.4 14556
14599.5 13874.9 10638 9268.2 7711.2 5240.5 3246.4 2565.4 1723.5 908.1
454 344.3 219.5 128.6 51.1 0 0
4672.9 4427 4179.1 3887.8 3590.8 3407.2 3339.1 3333.5 3380.8 3445.1
3696.7 4578.3 6163.7 8021.5 9625.8 10959.6 12134.4 13150.4 14001.7 14677.1
14828.4 14230.6 11103.4 9502.8 8019.6 5575.3 3456.4 2661.9 1782.1 953.5
529.7 416.2 283.8 185.4 121.1 28.4 0
4672.9 4421.3 4188.6 3912.4 3622.9 3443.2 3367.5 3352.4 3382.7 3441.3
3605.9 4252.9 5611.3 7383.9 9103.7 10636.1 12024.7 13212.8 14253.3 15119.8
15437.6 15174.7 14185.2 11152.5 9353.4 6901.5 4330.5 3117.8 2268.3 1326.2
893 737.8 645.1 537.3 368.9 64.3 0
4672.9 4447.8 4224.5 3984.3 3725.1 3532.1 3447 3412.9 3424.3 3469.7
3551 3887.8 4788.3 6245 7978 9709.1 11413.6 13042.5 14499.3 15553
16192.5 16279.5 15806.5 14985.5 13642.2 11334.2 9255 7105.8 4763.7 2205.9
1120 737.8 558.1 368.9 145.7 0 0
4672.9 4457.2 4269.9 4067.5 3857.5 3696.7 3600.2 3562.4 3556.7 3592.7
3653.2 3778.1 4179.1 5081.5 6472.1 8121.8 9966.3 11867.7 13755.8 15343
16499 17123.3 17147.9 16691.9 16073.3 15227.6 14045.2 12007.7 8933.4 5395.6
2304.3 802.2 334.9 187.3 73.8 5.7 0
4672.9 4495.1 4328.6 4188.6 4037.2 3916.2 3849.9 3819.7 3815.9 3844.3
3899.1 3978.6 4145.1 4515.9 5270.7 6436.1 7961 9701.5 11521.5 13326.3
15044.1 16499 17601.9 18046.5 18090 18069.2 18091.9 17581.1 15223.8 10821.5
6035 2031.9 516.5 191.1 47.3 3.8 0
4672.9 4532.9 4406.2 4315.3 4243.5 4196.2 4186.7 4203.7 4237.8 4283.2
4351.3 4445.9 4568.9 4773.2 5113.7 5696.4 6602.6 7821 9194.5 10670.1
12274.4 13933.6 15549.2 17009.8 18300 19357.6 20464.3 21569.2 21548.3 18163.8
11279.3 4777 1244.8 351.9 105.9 7.6 0
4672.9 4584 4508.3 4464.8 4459.1 4485.6 4540.5 4635.1 4725.9 4835.6
4983.2 5132.6 5282.1 5484.5 5749.4 6159.9 6795.6 7688.5 8734.7 9970.1
11377.7 12785.2 14251.4 15647.6 17448.7 19302.7 21554 23671 24734.2 23462.9
18498.7 10089.3 2826.4 601.6 128.6 9.5 0
4672.9 4640.7 4614.3 4640.7 4695.6 4786.4 4901.8 5038 5166.7 5310.5
5467.5 5626.4 5794.8 6018 6311.3 6736.9 7327.2 8150.2 9173.7 10359.9
11792 13316.8 15015.7 16864.1 18867.6 21094.3 23444 25655.6 26794.5 25661.3
20197.6 9306.1 1977 512.7 105.9 9.5 0
4672.9 4638.9 4631.3 4665.3 4731.6 4837.5 4969.9 5098.6 5248 5386.1
5541.3 5692.6 5866.7 6074.8 6375.6 6808.8 7412.3 8237.2 9281.5 10562.3
12015.2 13608.2 15344.9 17272.7 19327.3 21588.1 23945.3 26052.9 26993.1 25362.3
19039.7 7749.1 1504 399.2 79.5 7.6 0
4672.9 4676.7 4707 4811 4937.8 5109.9 5318 5526.1 5732.4 5940.5
6142.9 6360.5 6593.2 6907.2 7365 7951.5 8670.4 9586.1 10683.4 11913.1
13226 14588.2 16060 17450.6 18725.7 19805.9 20642.1 20897.5 19966.7 17066.5
10950.1 3214.3 584.6 179.7 45.4 15.1 0
4672.9 4693.7 4750.5 4864 5026.7 5231 5456.1 5692.6 5925.3 6137.2
6343.4 6544 6757.7 7018.8 7331 7754.8 8318.5 9005.3 9775.3 10571.7
11377.7 12189.3 12976.3 13598.7 13924.1 13927.9 13630.9 12957.4 11572.5 9612.6
6237.5 2094.3 467.3 153.2 58.6 22.7 0
4672.9 4697.5 4767.5 4881 5049.4 5240.5 5442.9 5637.8 5802.4 5927.2
5999.1 6044.5 6059.6 6082.3 6127.8 6201.5 6398.3 6816.4 7346.1 7864.5
8203.1 8358.3 8328 7906.1 6979.1 5753.2 4392.9 2879.4 1676.2 904.3
484.3 213.8 88.9 35.9 13.2 1.9 0
4672.9 4708.9 4750.5 4829.9 4888.6 4920.7 4924.5 4848.9 4710.7 4474.3
4141.3 3725.1 3252.1 2775.4 2315.6 1886.2 1502.1 1243 1152.1 1140.8
1152.1 1144.6 1029.2 815.4 582.7 389.7 259.2 196.8 162.7 132.4
102.2 64.3 26.5 11.4 3.8 0 0
4672.9 4710.7 4701.3 4637 4498.9 4288.9 4003.2 3590.8 3051.6 2425.4
1840.8 1362.1 1015.9 832.4 766.2 753 743.5 732.2 713.2 692.4
660.3 590.3 486.2 378.4 291.3 230.8 183.5 143.8 111.6 83.2
54.9 26.5 11.4 3.8 0 0 0
4672.9 4684.3 4584 4341.8 3976.7 3501.8 2854.8 2145.4 1540 1118.1
894.9 798.4 739.7 690.5 647 611.1 592.2 571.3 552.4 533.5
503.2 450.3 382.2 310.3 244.1 194.9 157 121.1 90.8 62.4
32.2 15.1 5.7 0 0 0 0
4672.9 4650.2 4419.4 4014.5 3450.8 2750.8 1944.8 1330 993.2 877.8
821.1 768.1 701.9 622.4 541.1 473 421.9 399.2 414.3 437
437 410.5 363.2 302.7 238.4 189.2 147.6 115.4 85.1 56.8
35.9 15.1 5.7 0 0 0 0
4672.9 4637 4294.5 3719.4 2951.3 2043.2 1333.8 989.4 898.6 849.4
798.4 726.5 641.3 550.5 463.5 389.7 329.2 298.9 285.7 281.9
283.8 283.8 276.2 251.6 221.3 189.2 158.9 126.8 102.2 81.4
60.5 35.9 7.6 0 0 0 0
4672.9 4631.3 4192.4 3511.3 2599.4 1666.7 1095.4 932.7 881.6 834.3
770 686.7 595.9 503.2 423.8 357.6 315.9 293.2 278.1 264.9
251.6 240.3 230.8 219.5 204.3 183.5 157 132.4 113.5 92.7
68.1 41.6 7.6 0 0 0 0
4672.9 4608.6 4099.7 3324 2325.1 1422.7 997 915.7 872.1 817.3
747.3 669.7 586.5 495.7 416.2 357.6 321.6 302.7 289.5 278.1
263 251.6 238.4 225.1 208.1 179.7 143.8 123 102.2 81.4
56.8 26.5 3.8 0 0 0 0
4672.9 4606.7 4071.3 3254 2213.5 1331.9 966.7 908.1 868.4 809.7
737.8 665.9 588.4 503.2 421.9 359.5 325.4 306.5 291.3 280
268.6 255.4 240.3 223.2 198.6 160.8 117.3 98.4 79.5 58.6
37.8 13.2 0 0 0 0 0
4672.9 4610.5 4054.3 3225.6 2166.2 1303.5 966.7 906.2 864.6 807.8
734 662.2 588.4 501.3 420 357.6 325.4 306.5 293.2 281.9
270.5 255.4 240.3 223.2 196.8 155.1 113.5 96.5 75.7 56.8
34.1 11.4 0 0 0 0 0
